??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCS R08RR01-NSMFAC-EP02
HELP_VARIABLE
Company
Balluff
Description
BCS
Bill of material
BALLUFF BCS R08RR01-NSMFAC-EP02
VERF
Availability
Available
BC
Order code
BCS008K
TC
Product identifier
BCS R08RR01-NSMFAC-EP02
PX
Product view
44702_01
ICON
RH
with/without Frame-Holder
WEBINC
Product family
Level sensor non-contacting
W
Weight
0.058 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BCS008K
DESCRIPT
Description
Dimension = 34 x 16 x 8 mm, Series = R08, Installation = flush with container outer wall, Connection = Cable, 2.00 m, PUR, Switching output = NPN normally open (NO), Switching frequency = 2 Hz, Sensitivity = media-dependent, adjustable, Function = Smart Level 15, Additional features = Electrically conductive media, Foam and residue compensation, Housing material = PP, Material sensing surface = PP, Ambient temperature = -30...70 °C, Operating voltage Ub = 12...30 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE, IP rating = IP67
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.